IESNA:LM-63-2002
[TEST]P1652790
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, G2-2406-143-83 (DN))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDS-S850D950-4F0-1E-UDD-SVL-W
[LUMINAIRE]DEFINE 5 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 850 LUMENS PER FOOT, SILVER LOUVER WITH FROSTED LENS, WHITE REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1302
TILT=NONE
1 -1 1 37 37 1 1 0.39 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
897.7 891.6 868.1 830.4 801.4 768.5 717.4 660.9 622 583.1
522.8 461 419.8 378.5 315.8 254.7 212.7 171.5 116.4 87.4
78.2 69.8 59.1 48.1 42 35.9 27.7 22.1 19.1 16.8
13.4 11.1 9.5 8 5.7 3.1 0
897.7 894.7 873.2 836.6 808.6 776.8 726.7 672 633 594.8
535.5 474.2 433.3 392.8 330.6 269.8 228.9 188 131.7 94.7
80.8 71.7 60.4 49.6 42.8 36.7 28.5 22.6 19.5 17.9
15.5 13.5 11.7 9.8 7.4 4.7 0
897.7 897.7 878.3 842.7 815.8 785 736.1 683 644.1 606.5
548.2 487.4 446.9 407 345.5 284.9 245 204.4 146.9 102
83.3 73.6 61.7 51.1 43.7 37.6 29.4 23 19.9 19
17.6 16 13.8 11.6 9.1 6.4 0
897.7 897 879.6 847.7 823 794.2 748.3 698.1 661.4 625.1
569.2 510.8 471.6 432.9 373.7 315.1 276.7 237.7 181.6 132.6
108.4 91.4 70.3 56.7 49.6 43.8 35.6 28.3 24.5 22.2
19.4 16.9 14.6 12.3 10.2 7.1 0
897.7 894.9 879.6 852.2 830.2 803.8 761.4 714.5 680.9 645.9
593 537.5 500 462.7 406.3 350.3 313.5 276.7 222.7 171
141.1 114.5 81.3 63.7 57.2 51.7 43.7 35.3 30.4 26.1
21.1 17.3 15.1 12.8 11 7.5 0
897.7 893.9 881.1 858.5 839.7 816.4 778.6 735.8 705.1 672.3
623.1 571.5 536.3 500.8 447.6 394.4 359.3 324.3 272.7 220.9
188.8 158.3 118 93.2 82.5 72.4 57.5 43.7 35.9 29.6
22.2 17.5 15.1 12.9 11.2 7.5 0
897.7 893.9 884 866.6 851.6 832 799.8 761.9 733.9 704.2
659.5 612.9 580.4 547.3 497.7 447.4 414 380.7 331.7 282.3
251.5 222.8 180.3 145.1 125.3 105.7 77 53.5 41 32.6
22.6 17.4 14.6 12.8 10.8 7.1 0
897.7 893.9 887.1 874.1 862.2 846.1 819.1 785.8 760.7 733.9
693.7 651.4 621.6 590.9 544.7 497.5 466.1 434.4 387.6 340.7
311.2 283.5 239.2 195.9 168.6 141 100.6 68 50.2 38.4
23.5 17.2 14.2 12.6 10.2 6.6 0
897.7 893.9 890.5 879.5 869 855.6 832.6 803.1 781 757.4
720.8 681.4 654.2 625.9 582.9 539.3 510.2 479.8 434.7 390.2
361.7 332.9 288 242.8 213.6 182.2 136.6 96.4 71.9 52.2
26.1 16.4 13.8 11.8 8.9 5.6 0
897.7 893.9 893.9 884.9 875.8 865.1 846.2 820.4 801.4 780.8
747.9 711.3 686.9 660.9 621.1 581 554.3 525.3 481.8 439.6
412.1 382.4 336.8 289.8 258.5 223.4 172.7 124.8 93.5 66
28.6 15.6 13.4 11.1 7.6 4.6 0
897.7 893.9 890.5 879.5 869 855.6 832.6 803.1 781 757.4
720.8 681.4 654.2 625.9 582.9 539.3 510.2 479.8 434.7 390.2
361.7 332.9 288 242.8 213.6 182.2 136.6 96.4 71.9 52.2
26.1 16.4 13.8 11.8 8.9 5.6 0
897.7 893.9 887.1 874.1 862.2 846.1 819.1 785.8 760.7 733.9
693.7 651.4 621.6 590.9 544.7 497.5 466.1 434.4 387.6 340.7
311.2 283.5 239.2 195.9 168.6 141 100.6 68 50.2 38.4
23.5 17.2 14.2 12.6 10.2 6.6 0
897.7 893.9 884 866.6 851.6 832 799.8 761.9 733.9 704.2
659.5 612.9 580.4 547.3 497.7 447.4 414 380.7 331.7 282.3
251.5 222.8 180.3 145.1 125.3 105.7 77 53.5 41 32.6
22.6 17.4 14.6 12.8 10.8 7.1 0
897.7 893.9 881.1 858.5 839.7 816.4 778.6 735.8 705.1 672.3
623.1 571.5 536.3 500.8 447.6 394.4 359.3 324.3 272.7 220.9
188.8 158.3 118 93.2 82.5 72.4 57.5 43.7 35.9 29.6
22.2 17.5 15.1 12.9 11.2 7.5 0
897.7 894.9 879.6 852.2 830.2 803.8 761.4 714.5 680.9 645.9
593 537.5 500 462.7 406.3 350.3 313.5 276.7 222.7 171
141.1 114.5 81.3 63.7 57.2 51.7 43.7 35.3 30.4 26.1
21.1 17.3 15.1 12.8 11 7.5 0
897.7 897 879.6 847.7 823 794.2 748.3 698.1 661.4 625.1
569.2 510.8 471.6 432.9 373.7 315.1 276.7 237.7 181.6 132.6
108.4 91.4 70.3 56.7 49.6 43.8 35.6 28.3 24.5 22.2
19.4 16.9 14.6 12.3 10.2 7.1 0
897.7 897.7 878.3 842.7 815.8 785 736.1 683 644.1 606.5
548.2 487.4 446.9 407 345.5 284.9 245 204.4 146.9 102
83.3 73.6 61.7 51.1 43.7 37.6 29.4 23 19.9 19
17.6 16 13.8 11.6 9.1 6.4 0
897.7 894.7 873.2 836.6 808.6 776.8 726.7 672 633 594.8
535.5 474.2 433.3 392.8 330.6 269.8 228.9 188 131.7 94.7
80.8 71.7 60.4 49.6 42.8 36.7 28.5 22.6 19.5 17.9
15.5 13.5 11.7 9.8 7.4 4.7 0
897.7 891.6 868.1 830.4 801.4 768.5 717.4 660.9 622 583.1
522.8 461 419.8 378.5 315.8 254.7 212.7 171.5 116.4 87.4
78.2 69.8 59.1 48.1 42 35.9 27.7 22.1 19.1 16.8
13.4 11.1 9.5 8 5.7 3.1 0
897.7 894.7 873.2 836.6 808.6 776.8 726.7 672 633 594.8
535.5 474.2 433.3 392.8 330.6 269.8 228.9 188 131.7 94.7
80.8 71.7 60.4 49.6 42.8 36.7 28.5 22.6 19.5 17.9
15.5 13.5 11.7 9.8 7.4 4.7 0
897.7 897.7 878.3 842.7 815.8 785 736.1 683 644.1 606.5
548.2 487.4 446.9 407 345.5 284.9 245 204.4 146.9 102
83.3 73.6 61.7 51.1 43.7 37.6 29.4 23 19.9 19
17.6 16 13.8 11.6 9.1 6.4 0
897.7 897 879.6 847.7 823 794.2 748.3 698.1 661.4 625.1
569.2 510.8 471.6 432.9 373.7 315.1 276.7 237.7 181.6 132.6
108.4 91.4 70.3 56.7 49.6 43.8 35.6 28.3 24.5 22.2
19.4 16.9 14.6 12.3 10.2 7.1 0
897.7 894.9 879.6 852.2 830.2 803.8 761.4 714.5 680.9 645.9
593 537.5 500 462.7 406.3 350.3 313.5 276.7 222.7 171
141.1 114.5 81.3 63.7 57.2 51.7 43.7 35.3 30.4 26.1
21.1 17.3 15.1 12.8 11 7.5 0
897.7 893.9 881.1 858.5 839.7 816.4 778.6 735.8 705.1 672.3
623.1 571.5 536.3 500.8 447.6 394.4 359.3 324.3 272.7 220.9
188.8 158.3 118 93.2 82.5 72.4 57.5 43.7 35.9 29.6
22.2 17.5 15.1 12.9 11.2 7.5 0
897.7 893.9 884 866.6 851.6 832 799.8 761.9 733.9 704.2
659.5 612.9 580.4 547.3 497.7 447.4 414 380.7 331.7 282.3
251.5 222.8 180.3 145.1 125.3 105.7 77 53.5 41 32.6
22.6 17.4 14.6 12.8 10.8 7.1 0
897.7 893.9 887.1 874.1 862.2 846.1 819.1 785.8 760.7 733.9
693.7 651.4 621.6 590.9 544.7 497.5 466.1 434.4 387.6 340.7
311.2 283.5 239.2 195.9 168.6 141 100.6 68 50.2 38.4
23.5 17.2 14.2 12.6 10.2 6.6 0
897.7 893.9 890.5 879.5 869 855.6 832.6 803.1 781 757.4
720.8 681.4 654.2 625.9 582.9 539.3 510.2 479.8 434.7 390.2
361.7 332.9 288 242.8 213.6 182.2 136.6 96.4 71.9 52.2
26.1 16.4 13.8 11.8 8.9 5.6 0
897.7 893.9 893.9 884.9 875.8 865.1 846.2 820.4 801.4 780.8
747.9 711.3 686.9 660.9 621.1 581 554.3 525.3 481.8 439.6
412.1 382.4 336.8 289.8 258.5 223.4 172.7 124.8 93.5 66
28.6 15.6 13.4 11.1 7.6 4.6 0
897.7 893.9 890.5 879.5 869 855.6 832.6 803.1 781 757.4
720.8 681.4 654.2 625.9 582.9 539.3 510.2 479.8 434.7 390.2
361.7 332.9 288 242.8 213.6 182.2 136.6 96.4 71.9 52.2
26.1 16.4 13.8 11.8 8.9 5.6 0
897.7 893.9 887.1 874.1 862.2 846.1 819.1 785.8 760.7 733.9
693.7 651.4 621.6 590.9 544.7 497.5 466.1 434.4 387.6 340.7
311.2 283.5 239.2 195.9 168.6 141 100.6 68 50.2 38.4
23.5 17.2 14.2 12.6 10.2 6.6 0
897.7 893.9 884 866.6 851.6 832 799.8 761.9 733.9 704.2
659.5 612.9 580.4 547.3 497.7 447.4 414 380.7 331.7 282.3
251.5 222.8 180.3 145.1 125.3 105.7 77 53.5 41 32.6
22.6 17.4 14.6 12.8 10.8 7.1 0
897.7 893.9 881.1 858.5 839.7 816.4 778.6 735.8 705.1 672.3
623.1 571.5 536.3 500.8 447.6 394.4 359.3 324.3 272.7 220.9
188.8 158.3 118 93.2 82.5 72.4 57.5 43.7 35.9 29.6
22.2 17.5 15.1 12.9 11.2 7.5 0
897.7 894.9 879.6 852.2 830.2 803.8 761.4 714.5 680.9 645.9
593 537.5 500 462.7 406.3 350.3 313.5 276.7 222.7 171
141.1 114.5 81.3 63.7 57.2 51.7 43.7 35.3 30.4 26.1
21.1 17.3 15.1 12.8 11 7.5 0
897.7 897 879.6 847.7 823 794.2 748.3 698.1 661.4 625.1
569.2 510.8 471.6 432.9 373.7 315.1 276.7 237.7 181.6 132.6
108.4 91.4 70.3 56.7 49.6 43.8 35.6 28.3 24.5 22.2
19.4 16.9 14.6 12.3 10.2 7.1 0
897.7 897.7 878.3 842.7 815.8 785 736.1 683 644.1 606.5
548.2 487.4 446.9 407 345.5 284.9 245 204.4 146.9 102
83.3 73.6 61.7 51.1 43.7 37.6 29.4 23 19.9 19
17.6 16 13.8 11.6 9.1 6.4 0
897.7 894.7 873.2 836.6 808.6 776.8 726.7 672 633 594.8
535.5 474.2 433.3 392.8 330.6 269.8 228.9 188 131.7 94.7
80.8 71.7 60.4 49.6 42.8 36.7 28.5 22.6 19.5 17.9
15.5 13.5 11.7 9.8 7.4 4.7 0
897.7 891.6 868.1 830.4 801.4 768.5 717.4 660.9 622 583.1
522.8 461 419.8 378.5 315.8 254.7 212.7 171.5 116.4 87.4
78.2 69.8 59.1 48.1 42 35.9 27.7 22.1 19.1 16.8
13.4 11.1 9.5 8 5.7 3.1 0
